For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W90 HROK HJ - Screw-in socket, angle 90°
Bill of material
W90 HROK 24 HJ
DES
Identifier
W90 HROK 24 HJ mm
G1
Thread G1
G 1 1/2
G2
Thread G2
1.7/8-12 UN
SW
Width across flats SW
48 mm
S1
Width across flats S1
55 mm
OR
O-ring
44.04x3.53
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.